For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-XV ARG-K MS NI - Double nipples, conical male thread - nickel-plated brass
Bill of material
K-07401269
DES
Identifier
K-07401269
G1
Thread 1
R 1/2
G2
Thread 2
R 3/4
L1
37.0 mm
L2
16.5 mm
L3
14.0 mm
SW
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.