Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-TR AG - Male hose fittings with parallel male thread
Bill of material
K-07401322
DES
Identifier
K-07401322
G
Thread
G 1/2
FS
For hose
LW 13 mm
L1
50.0 mm
L2
10.0 mm
SW
Width across flats
24 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.