Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-MANO ABSPH MUF ZAPF - Pressure gauge stopcocks, female - male
Bill of material
K-07201095
DES
Identifier
K-07201095
G
Thread G
3/8
PN
16 bar mm
SW
22 mm
PR
Test flange
- mm
WS
Material
Brass
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D