For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BIMETALLTHERMOMETER 52-2 - Bimetallic thermometers
Bill of material
K-07200213
DES
Identifier
K-07200213
AB
Indicating range
0 °C bis 160 °C
TL
Stem length
L 1 = 63 mm respectively mm
D
Diameter
100 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.