For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-MV G Z 230 V, 50 - 60 HZ 1 - Normally closed, combined operation, 230 V, 50 to 60 Hz
Bill of material
K-07302286
DES
Identifier
K-07302286
G
Thread
Rp 3/4
BDMIN
Operating pressure min.
0.0 bar
BDMAX
Operating pressure max.
9.0 bar
NW
19.0
DM
Seal
NBR
A
80 mm
B
70 mm
BF
Type
3
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D