For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-MV O (NO) D 24 V DC H - Normally open, (NO), directly operated, 24 V DC, for high pressures
Bill of material
K-07300193
DES
Identifier
K-07300193
GW
Thread
G 1/2
BDMIN
Operating pressure min.
0.0
BDMAX
Operating pressure max.
20
NW
3.0 mm
A
85 mm
B
52 mm
C
92.0 mm
BF
Type
2
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.