For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-ZFL ABSP-KLAPPEN EINFACH - Butterfly valves, with single-acting actuator - spring to close, min. pilot pressure 5 bar
Bill of material
K-07300337
DES
Identifier
K-07300337
DN
50
H1
71 mm
H2
143 mm
H3
273 mm
L
100 mm
B
47 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.