For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR ELK 230 VAC, 50 HZ - Stainless steel ball valves with electric actuator 230 VAC, 50 Hz
Bill of material
K-07302063
DES
Identifier
K-07302063
G
Thread Rp
2
DN
50
SW
72 mm
L
140 mm
A
152 mm
B
198.5 mm
D
48 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.