For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DV 1 - Bidirectional flow control valves
Bill of material
K-07301243
DES
Identifier
K-07301243
G
Thread
G 1/8
A
34 mm
C
16 mm
E
24 mm
I
15 mm
L
4.5 mm
M
16.4 mm
SW
15 mm
H
M12x0,75 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.