For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SHV - Safety Valves
Bill of material
K-07302735
DES
Identifier
K-07302735
GEW
Thread G
1 1/4
AD
Set pressure
0,5 - 22 bar
SW
50 mm
H
152 mm
A
20 mm
DO
25 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.