For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SHV DN8 - Safety valves DN 8
Bill of material
K-07301003
DES
Identifier
K-07301003
GEW
Thread G
3/8
AD
Set pressure
14,3 - 40,0 bar
SW
20 mm
A
20 mm
C
75 mm
D
12 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.