For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-MV O (NO) D 230 V, 50 HZ STA VA - Normally open, (NO), directly operated, 230 V, 50 Hz, standard type VA
Bill of material
K-07300135
DES
Identifier
K-07300135
GW
Thread
G 1/4
BDMIN
Operating pressure max.
0.0
BDMAX
Operating pressure max.
7
NW
3.0 mm
A
70 mm
B
40 mm
C
76.0 mm
BF
Type
2
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D