For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR BLAU STAHLHEBEL IG AG - Ball valves with blue steel lever, lighweight type, female/male thread
Bill of material
K-07300060
DES
Identifier
K-07300060
V
Valves
G
Thread G
3/4
DN
20 mm
PN
40 bar
A
105 mm
B
53 mm
L
70 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D