For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR MINI SERIE VALVE LINE - Mini ball valves
Bill of material
K-07302174
DES
Identifier
K-07302174
GW
Thread
1/2 female/male
SW
24 mm
DN
10 mm
L
44.5 mm
B
29 mm
V
Valves
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.