For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR ECKFORM AG AG - Ball valves, angle type, male/male thread
Bill of material
K-07302018
DES
Identifier
K-07302018
V
Valves
G
Thread
R 1
DN
25 mm
PN
40 bar
A
56 mm
B
50 mm
F
48 mm
E
51 mm
C
C Ø
48.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.