Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR STAN EIN FED VA - Edelstahlkugelhahn, Stellantrieb einfachwirkend - federschließend
Bill of material
K-07300267
DES
Identifier
K-07300267
G
Thread Rp
3
DN
80 mm
SW
100 mm
L
205 mm
A
221 mm
B
280 mm
D
67.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.