For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KDR SCHNVERSCHR - Mini pressure regulators, discharge port on thread, quick-lock screw fitting
Bill of material
K-07250833
DES
Identifier
K-07250833
GEW
Thread
1/8
FS
For hose
1/8 female thread mm
SW
15 mm
B
56 mm
C
16.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.