Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KOLST LOSE ZYL - Rodless cylinders
Bill of material
K-07150788
DES
Identifier
K-07150788
KOLBEN
Piston Ø
63 mm
HUB
Stroke
300 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Connection
G 3/8
KB6B
Force at 6 bar
1550 N
MSEI
Max. lateral load
8,0 Nm
A
430 mm
B
47 mm
C
39 mm
D
257 mm
E
mm
F
mm
G
3/8
H
32 mm
J
14.5 mm
K
mm
M
M8
M1
M2
M8
N
mm
N1
mm
O
9.2 mm
P
120 mm
R
mm
S
mm
T
mm
U
mm
V
78 mm
VS
78 mm
W
103 mm
WS
103 mm
W1
59.5 mm
W2
48 mm
Y
11.5 mm
Z1
mm
Z2
mm
Z3
mm
Z4
mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.