Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FUSSBEFESTIGUNG 4 - Foot model
Bill of material
K-07152224
DES
Identifier
K-07152224
FZ
For cylinders
6.DD.
KOLBEN
Piston Ø
63 mm
BAU
Type of construction
Aluminium flat jacket
AUS
Type
One foot with two screws
AB
11.0 mm
AH
0.0 mm
AO
64 mm
AT
7.0 mm
AU
15 mm
AV
0 mm
TR
78 mm
UH
103 mm
H
460 mm
GW
Weight
360 g
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.