For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FUSSBEFESTIGUNG 5 - Foot model
Bill of material
K-07152122
DES
Identifier
K-07152122
FZ
For cylinders
1.DM. / 8.DM.
KOLBEN
Piston Ø
12 - 16 / 16 mm
VORSCHRIFT
Standard
ISO 6432
AUS
Type
One foot
D
16 mm
XS
(+-1.4)
32 mm
AU
14 mm
AO
6 mm
NH
(+-0.3)
20 mm
TR
(JS14)
32 mm
US
42 mm
AB
(H13)
5.5 mm
R
13 mm
S
4 mm
GW
Weight
42 g
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.