Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-GELENKAUGEN 4 - Rod eye model
Bill of material
K-07152193
DES
Identifier
K-07152193
FZ
For cylinders
2.DM. / 5.DMD. / 7. DMI. + 7.DMA.
KOLBEN
Piston Ø
40 / 40 / 50 - 63 mm
GEW
Piston rod thread
M12x1,25
M
ØM
12 mm
C
17 mm
B1
12.00 mm
B
16 mm
A
32 mm
L
66 mm
F
50 mm
G
ØG
17.5 mm
G1
ØG1
22 mm
CH
19 mm
GW
Weight
116 g
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D