For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-RUNDZYLINDER EINF DL O D MSI - single-acting (pressureless in the retracted position), with magnet, non-cushioned, »MSI« Series
Bill of material
K-07151951
DES
Identifier
K-07151951
KOLBEN
Piston-Ø
8 mm
STROKE
Stroke
40 mm
AF
Type
Typ »CM«
ANS
Connection
M5x0.8
KBS
Piston rod-Ø
4 mm
KS
Piston rod male thread
M4x0.7
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
101 mm
A1
89 mm
A2
71.0 mm
A3
111.0 mm
A4
99 mm
A5
- mm
A6
- mm
B
28 mm
C
12 mm
C1
9.5 mm
C2
5.0 mm
D
9.5 mm
E
5.0 mm
F
6 mm
G
11.5 mm
G1
7.0 mm
H
12 mm
I
12 mm
J
2.5 mm
K
M4x0.7
L
M12x1.25
M
6 mm
N
16 mm
O
10 mm
P
17.0 mm
P1
4 mm
Q
8 mm
R
12 mm
S
15.0 mm
T
7 mm
T1
17 mm
X
M5x0.8
V
4 mm
W
- mm
Y
- mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.