For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-RUNDZYLINDER EINF DL O D MSI - single-acting (pressureless in the retracted position), with magnet, non-cushioned, »MSI« Series
Bill of material
K-07151962
DES
Identifier
K-07151962
KOLBEN
Piston-Ø
12 mm
STROKE
Stroke
20 mm
AF
Type
Typ »CM«
ANS
Connection
M5x0.8
KBS
Piston rod-Ø
6 mm
KS
Piston rod male thread
M6x1.0
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
116 mm
A1
100 mm
A2
75.0 mm
A3
130.0 mm
A4
113 mm
A5
- mm
A6
- mm
B
38 mm
C
17 mm
C1
10.5 mm
C2
6.0 mm
D
10.5 mm
E
6.0 mm
F
9 mm
G
12.5 mm
G1
8.0 mm
H
16 mm
I
17 mm
J
5.0 mm
K
M6x1.0
L
M16x1.5
M
6 mm
N
22 mm
O
14 mm
P
20.0 mm
P1
6 mm
Q
12 mm
R
16 mm
S
18.0 mm
T
10 mm
T1
22 mm
X
M5x0.8
V
6 mm
W
- mm
Y
5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.