For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-RUNDZYLINDER EINF DL O D MSI - single-acting (pressureless in the retracted position), with magnet, non-cushioned, »MSI« Series
Bill of material
K-07151989
DES
Identifier
K-07151989
KOLBEN
Piston-Ø
20 mm
STROKE
Stroke
125 mm
AF
Type
Typ »CM«
ANS
Connection
G 1/8
KBS
Piston rod-Ø
8 mm
KS
Piston rod male thread
M8x1.25
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
190 mm
A1
170 mm
A2
137.0 mm
A3
201.0 mm
A4
181 mm
A5
201 mm
A6
181 mm
B
44 mm
C
20 mm
C1
14.5 mm
C2
7.5 mm
D
14.5 mm
E
7.5 mm
F
12 mm
G
14.5 mm
G1
7.5 mm
H
20 mm
I
20 mm
J
6.0 mm
K
M8x1.25
L
M22x1.5
M
7 mm
N
24 mm
O
11 mm
P
29.0 mm
P1
8 mm
Q
16 mm
R
22 mm
S
25.0 mm
T
12 mm
T1
29 mm
X
1/8"
V
8 mm
W
16.5 mm
Y
6 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.