For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-GABELKOEPFE TYP Y 1 - Fork model, »Y« type
Bill of material
K-07152409
DES
Identifier
K-07152409
KOLBEN
Piston-Ø
32 mm
A
52 mm
B
40 mm
C
20.0 mm
D
12.0 mm
E
25.0 mm
F
19.0 mm
G
10.0 mm
H
18.0 mm
I
10.0 mm
MM
Material
Steel
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.