For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SENSOREN CS1 RD MIT STECKER - Sensors »CS1« type, cable with M8 plug
Bill of material
K-07152302
DES
Identifier
K-07152302
KOLBEN
Piston-Ø
16 mm
AF
Type
HALL-Sensor, 3-Draht, M8-Stecker, 150 mm Kabel, NO, PNP
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.