For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KURZH ZYL EINFACHW SER ASQ - Short-stroke cylinders, single-acting (pressureless in the retracted position), with magnet, non-cushioned, with female thread, »ASQ« Series
Bill of material
K-07151334
DES
Identifier
K-07151334
KOLBEN
Piston Ø
12
STROKE
Stroke
10 mm
BF
Type
4
ANS
Port
M5x0.8
KBS
Piston rod-Ø
6 mm
KSG
Piston rod female thread
M3x0.5
POS
Position of the stroke
mm
Enter value for POS
Position of the stroke
mm
cm
inch
ft
A
36.5 mm
C
33.0 mm
B1
3.5 mm
D
- mm
E
6 mm
K1
M3x0.5
M
3.5 mm
N1
9.0 mm
N2
7.0 mm
O
M5x0.8
P1
2-flach: Ø 6.Gewinde: M4x0,7 Bohrung: Ø 3,4
P3
11.0 mm
P4
3.5 mm
S
25 mm
T1
- mm
T2
22 mm
V
6 mm
W
5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.