For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FUSSBEFESTIGUNG TYP LB - Foot model, »LB« type
Bill of material
K-07152419
DES
Identifier
K-07152419
KOLBEN
63 mm
A
To the Centarline Distance
56.5 mm
B
Thickness of Foot Flange
5.8 mm
C
Lenght of Body
50.0 mm
D
Distance of Fix Screws
104.0 mm
E
Foot Flange Distance of Installed State
127.6 mm
F
Diameter of Fix Screw Holes
11.0 mm
G
Distance of Fix Screws
62 mm
H
Width of Foot Flange
85 mm
MM
Material
Steel
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.