For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WV 3/2 ELEKTROPNEU MONO GESCHL 3V - 3/2-way pilot valve, monostable, normally closed (NC)
Bill of material
K-07150116
DES
Identifier
K-07150116
AN
Port
G 1/4
SP
Voltage
24 V DC V
DN
25
FU
Function
3/2-Wege NC
DU
Flow rate
- l/min
SC
Circuit diagram
33
A
0.0 mm
B
0.0 mm
C
0.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.