For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WV 5/2 ELEKTROPNEU BISTABIL 4V - 5/2-way pilot valve, bistable
Bill of material
K-07150272
DES
Identifier
K-07150272
AN
Port
G 1/4
SP
Voltage
230 V, 50 Hz v
DN
25
FU
Function
5/2-Wege
DF
Flow rate
- l/min
SC
Circuit diagram
36
A
1/4''
B
1/4''
C
22 mm
D
83.9 mm
EE
0 mm
FF
0.0 mm
GG
0 mm
INFO
Website link
HTML (Online)
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.