For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WV 3/2 DRUCKKNOPF SCHALT 3L - 3/2-way valve, operated by pushbutton, for panel mounting
Bill of material
K-07150137
DES
Identifier
K-07150137
DN
14
AN
Connection input / output
G 1/8
SC
Circuit diagram
-
A
Diameter A
3.3 mm
B
Distance of holes
30 mm
C
Position of holes
12.7 mm
D
Position of thread holes
27.7 mm
E
Distance to central line
0.0 mm
F
Distance of holes
17 mm
G
Height of valve
22 mm
H
Diameter H
22 mm
I
Thread type I
14 mm
J
Pitch J
0.75 mm
K
Length of valve
90 mm
L
Distance of holes
25 mm
M
Position of holes
15.2 mm
N
Diameter N
4.3 mm
P
Position of holes
8.0 mm
Q
Width of valve
35 mm
R
Length R
57.0 mm
S
Length S
10 mm
T
Thread type
PT1/8
U
Distance of thread holes
22.5 mm
V
Position of thread holes
16.5 mm
W
Distance to central line
0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D