For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WV 3/2 MONOSTABIL GESCHL 3A - 3/2-way pilot valve, monostable, normally closed (NC)
Bill of material
K-07150179
DES
Identifier
K-07150179
AN
Port
M5
DN
5.5
FU
Function
3/2 Wege
DU
Flow rate
- l/min
SC
Circuit diagram
25
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.