For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WV 5/3 PNEU ZENTRUM GESCHLOSS 4A - 5/3-way pilot valve, mid-position closed
Bill of material
K-07150427
DES
Identifier
K-07150427
AN
Connection
G 1/2
DN
30
FU
Function
5/3-Wege
DF
Flow rate
- l/min
SC
Circuit diagram
30
A
-
B
0 mm
B1
-
C
0.0 mm
D
0.0 mm
E
0 mm
F
0.0 mm
G
0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.