For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WMAV 3/2 GEFUE ENTLUEF SCHL GEW - 3/2-way solenoid valves, conveyed exhaust, pipe (input) - thread (output)
Bill of material
K-07151410
DES
Identifier
K-07151410
GEW
Thread G
3/8
FS
For hose-Ø
8 mm
FN
Function
NO
A
72.4 mm
B
63.5 mm
I
18.7 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.