For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-PRAEZI DRG MANO HANSA - Precision pressure regulators
Bill of material
K-07250960
DES
Identifier
K-07250960
GEW
Thread G
3/8
RB
Control range
0.5 - 10 bar
DF
Flow rate
4300 l/min
A
63 mm
B
149.5 mm
C
110.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.