Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BEFUELLVENTIL HANSA - Filling valves (start-up valves)
Bill of material
K-07251111
DES
Identifier
K-07251111
GEW
Thread G
1/4
DF
Flow rate
2000 l/min
A
52 mm
B
78.0 mm
C
45.0 mm
D
33 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.