Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WTEH 3-TLG PC-BEHAEL S W H G - Service units, 3-piece with polycarbonate bowl, bowl guard and joiner for wall mounting, semi-automatic drain valve
Bill of material
K-07251421
DES
Identifier
K-07251421
GW
Threas
G 1/4
DF
Flow rate
1100 l/min
BG
Size
300
A
179 mm
B
187.0 mm
C
44.0 mm
D
143.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.