For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI PC-BEHAELTER H ABLV HW G - Filters with polycarbonate bowl, bowl guard and »HW« mounting bracket, semi-automatic drain valve
Bill of material
K-07250637
DES
Identifier
K-07250637
GW
Threas
G 3/8
DF
Flow rate
1800 l/min
BG
Size
300
A
51 mm
B
164.0 mm
C
21 mm
D
143.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D