Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-HOCHLEIST DRUCKREGLER - Heavy-duty pressure regulators
Bill of material
K-07250803
DES
Identifier
K-07250803
GEW
Thread G
1 1/2
RB
Control range
0.1 - 3
A
188 mm
B
261 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.