For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRG TRINKWASSER DVGW - Pressure regulators for drinking water, DVGW approved
Bill of material
K-07250457
DES
Identifier
K-07250457
GEW
Thread R
1/2
RB
Control range
1,50 - 6 bar
DF
Flow rate
2.4 m^3/h
A
140 mm
B
147 mm
C
89 mm
D
58 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.