Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI REGL METALLBEHAE MANO MULTIF M - Filter regulators with metal bowl and pressure gauge
Bill of material
K-07250064
DES
Identifier
K-07250064
GEW
Thread G
1/4
RB
Control range
0.5 - 10 bar
DF
Flow rate
1000 l/min
A
40 mm
B
162 mm
C
63 mm
D
99 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.