Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-NEBELOELER PC-BEHAELTER VARIOBLOC - Oil-mist lubricators with polycarbonate bowl
Bill of material
K-07250917
DES
Identifier
K-07250917
GEW
Thread G
1/2
DF
Flow rate
4600 l/min
A
70 mm
B
224 mm
C
57 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.