For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI METALLBEHAELTER M ALV STANDARD - Filters with metal bowl and manual drain valve
Bill of material
K-07250586
DES
Identifier
K-07250586
GEW
Thread G
1/4
DF
Flow rate
770 l/min
DN
6
A
48 mm
C
14.0 mm
D
133.5 mm
H
38 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.