For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI SPEZI METALLBEHAEL M STANDAD - Special filters with metal bowl and manual drain valve
Bill of material
K-07251081
DES
Identifier
K-07251081
GEW
Thread G
1/2
DF
Flow rate
3400 l/min
DN
15
A
79 mm
C
18.0 mm
D
171.0 mm
H
50 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.